Applications
Water discharge under pressure on industrial or urban sites.
Advantages
- Sturdy hose.
- Good resistance to abrasion thanks to wall thickness.
Design
Technical drawing
Overview
Reinforcement
synthetic textile
Cover
SBR, red, smooth for ID≤25mm, fabric impression for ID>25mm.
Temperature range
-25 to +70
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)