Applications
Extra heavy duty air hose for pneumatic machine tools such as rock drills, grinding and poker machines, rivet and chipping hammers etc.
All round multipurpose compressed air hose used in mining industries, building construction, plant industry and others.
Suitable for compressed air in all applications, oxygen and inert gases.
Also for other media (under certain conditions) such as industrial water, aqueous solutions or emulsions for horticultural spraying, white washing, disinfection, acids and alkalis.
Design
Technical drawing
Overview
Inner tube
SBR, black, smooth.
Reinforcement
synthetic textile
Temperature range
-40 to +70
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)