Applications
A highly flexible and robust ducting.
For use in many industries such as metallurgy, wood working, food, pharmaceutical industries.
Ideal for the conveyance of grains, granules, sawdust and wood chips, metal filings in humid and/or warm conditions.
Specially suitable for street vacuum cleaners and lawn mowers. Flame retardant according to DIN4102B1 or antistatic material in option.
Advantages
Light and easy to handle.
Non toxic food grade polyurethane resisting to hydrolysis and microbiological attack.
Outstanding resistance to abrasion and piercing.
Excellent mechanical flexibility due to perfect cohesion of components
Smooth inner tube ensures optimum flow.
Good resistance to ozone and ultraviolet light.
Good resistance to most of oils, solvents, and industrial chemicals in the vapour phase at moderate concentration.
Design
Technical drawing
Overview
Reinforcement
copper-plated steel helix
Standard/Approval
Standard: connexion by clamp.
Additional information
Technical data for working conditions at 20°C temperature.
Technical Specifications
| ID (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)