Applications
For hose reels on road tankers for metered delivery of household and automotive fuel.
Advantages
A light weight, flexible hose, highly resistant to abrasion.
Static electricity dissipated by conductive braid.
Can be supplied ready fitted with swaged gun-metal couplings, sealing caps, or kink resisting spring wire guards.
Hose assemblies are individually tested and can be supplied with a hydrostatic proof test certificate in accordance with the regulation.
Design
Technical drawing
Overview
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video
Downloads
Product Sheet
Product Sheet (PDF)
Handling guideline
Storage Guideline
Oil & Petroleum Supply Chain Brochure
Oil and Petroleum Supply Chain Brochure (PDF)