Applications
Hydraulic suction and discharge of hot corrosive and aggressive products (see chemical resistance chart).
Advantages
High quality EPDM tube with excellent chemical resistance.
Low installation cost.
Good resistance of cover to accidental splashing of corrosive products.
Can be steam cleaned 15 minutes at +130°C.
Damping of vibration, noise and pressure surges.
Many types of fittings can be used with cuff ends.
Hose can be made to length with integrated (vulcanized) END-FLEX® flanges.
Design
Technical drawing
Overview
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)
Storage Guideline
End-Flex coupling - Dock applications
End-Flex coupling (PDF)
Handling guideline
Chemical Industry Brochure
Chemical Industry