Applications
Suction and discharge of corrosive chemicals: fuels, solvents, oils and corrosive chemicals except chlorine trifluoride, fluorine gas dry, oxygen difluoride and molten alkalis metals such as sodium.
For road and rail tankers, unloading bays as well as mobile and fixed installations in chemical, pharmaceutical and allied industries.
Advantages
Conveyed products are not spoiled (they keep clear and pure).
Smooth inner tube for maximum flow and easier washing out (with steam up to +150°C).
Inner tube in accordance with american regulation FDA 21.CFR.177.1550.
Together with the built-in wire which is connected to the coupling, the cover will secure conductivity of electrical charges.
Hose construction gives an excellent bending radius.
Abrasion and chemical resistant cover.
Can be fitted with many types of couplings.
Design
Technical drawing
Overview
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)
Handling guideline
Storage Guideline
Food Contact Certificate
Certificate
Chemical Industry Brochure
Chemical Industry