contactusurl /en/fluidhandling/Search No Results Animation is not fully supported in Internet Explorer versions item found items found item found items found of Search & Help Showing On this page Your Browser is outdated Dealer Distributor Official Dealer Premium Partner address addresses Articles Regulatory Press Release,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml

Applications

Advantages

Design

3367_44b68575-26f6-43ae-8370-f46ce9db5e70.gif
Overview
Inner tube
NBR/SBR, black, smooth.
Reinforcement
steel, one braid.
Cover
SBR/NBR, black, smooth.
Temperature range
-40 to +150
Standard/Approval
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Additional information
50% of the volume in each delivery will be random lengths, shortest length of 10m, at least 50% will be in fixed length mentioned in the table.
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3