Applications

Advantages

Design

Overview
Inner tube
heat resistant EPDM, smooth, white,
Reinforcement
high temperature resistant textile with embedded steel helix,
Cover
weather resistant EPDM, fabric impression, black,
Temperature range
-30 to +180, Peaks at +240°C
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Pressure Table
Notes
Downloads

Product Sheet

Handling guideline

Storage Guideline

Cleaning Guideline

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3