Applications

Advantages

Design

Overview
Inner tube
wear resistant NR/SBR, smooth, black,
Reinforcement
synthetic textile cords with embedded steel helix,
Cover
wear and weather resistant SBR, fabric impression, black,
Temperature range
-40 to +90
Electrical properties
conductive tube and cover, R<10^6Ω/m, and built-in conductive wire.
Technical Specifications
ID (mm) Wall thickness (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
Pressure Table
Notes
Solutions for cement Industry
Check out our high performance solutions for Cement industry. High wear resistance rubber sheetings, a large range of rubber hoses for pneumatic conveying : Perfomer,Trellvac, Supervrac, the Scirocco II hose : the flexible airslide. 
Downloads

Product Sheet

Handling guideline

Storage Guideline

ATEX Certificate

Cement Industry Brochure

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3