Applications
Pneumatic discharge of powder (lime, cement, fertilizers, etc.), grain, sand, silica, minerals, or sized products (fertilizers, PVC granulates, cereals, etc.).
Sand and shot blasting of buildings and metal parts.
Advantages
Highly resistant to abrasion due to friction and atmospheric conditions.
Electrical conductivity is assured by the tube compound together with a metal braid.
Excellent resistance to bending and twisting.
Design
Technical drawing
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)
Storage Guideline
Handling guideline
Building and Public Works
Brochure