Applications
Protection of cables between engine and vibrating head in concrete vibrators.
Used to drive compressed air stream to vibrating body.
Advantages
Kink resistant construction.
Resistance to elongation.
Design
Technical drawing
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)
Handling guideline
Storage Guideline
Fluid Transfer Solutions Brochure
Fluid Transfer Solutions Brochure (PDF)