High performance thermal and acoustic insulation
Lightweight and flame resistant
Wide operating temperature range
Intek® PFI has unrivalled advantages over traditional insulation materials, making them ideal for solving tough problems aboard marine vessels, rail and industrial applications. Certified for use aboard surface and submarine vessels, Polyimide Foam is used as the primary insulation aboard virtually all US Navy surface warships and submarines, and is also used or specified for more than 15 navies worldwide.
Intek®PFI offers major benefits in design, outfitting and retrofit applications worldwide:
• Superior fire resistance - emits virtually no smoke or incapacitating toxic bi-products when
exposed to an open flame
• Extremely lightweight – translating into fuel savings and efficiency
• Wide operating temperature range - remains functional when exposed to extreme temperatures
• The foams maintain their flexibility even at cryogenic temperatures
• Acoustic and thermal insulation - excellent acoustic absorption and thermal insulation properties
• Environmentally friendly –requires no special handling
• Easy installation - more cost effective to handle and install than fibrous insulation
• Proven durability - significantly greater resistance to damage compared to traditional
insulation products
• Typical applications include: Noise transmission loss blanket, thermal and acoustic insulation,
duct insulation, acoustic ceiling panel, pipe insulation and densified flexible foams