Equi-Frequency small - Trelleborg Antivibration Solutions

Equi_Frequency_Small

Equi-Frequency Small Product Range

General purpose low-profile mounting for use where space is restricted. Suitable for stationary applications. May also be used to protect delicate or sensitive equipment from shock or disturbances. 

Each design has substantially the same stiffness in vertical and horizontal directions. Load range 11 kg to 54 kg. Can be used as small anti-shock mounting when static loadings are derated.

ApplicationsĀ 

Instrumental panels

Small fan set

Small vacuum pump

Small reciprocating engines

Technical Specification


Type Part number M-Max (kg) Weight (kg)
17-1566-45 10-00529-01  11  0,024 

17-1566-60

10-0530-01

22

0,024
17-0389-45 10-00406-01  27  0,10 
17-0389-60  10-00407-01  54  0,10 



technical drawing
EQ 17-1566 Spring characteristics
technical drawing
EQ 17-0389 Spring characteristics

Downloads

Contact us

For further information on our products and solutions please contact our team using the form below,

Contact us
Trelleborg logotype on frosted glass

Contact us to arrange a meeting or demonstration

*
*
*
*
*
Capcha