contactusurl /en-us/fluidhandling/search No Results Animation is not fully supported in Internet Explorer versions item found items found item found items found of Search& Help Showing Are you looking for this? Your Browser is outdated Dealer Distributor Official Dealer Premium Partner address addresses Articles Regulatory Press Release,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml

Applications

Advantages

Design

3367_b9604705-2eaf-43e7-853d-4f126daf5409.gif
Overview
Inner tube
oil and petrol resistant NBR, black, smooth.
Reinforcement
synthetic textile
Cover
oil and weather resistant CR, black, fabric impression.
Temperature range
-40 to +100
Additional information
This hose has been checked and approved by INERIS (french notified body) for use in any ATEX areas.
For safe use, the hose assembly should be earth-connected with a resistance lower than 10^8Ω.
ID>100mm: not included in EN 1761 and EN 12115 but designed, made and tested according to the same specifications required by both standards.
ID 200mm and ID 250mm available in maximum length of 20 meters
Technical Specifications
ID (mm) OD (mm) Working Pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)
LOAD CAPACITY PER TIRE
Notes
Downloads

Product Sheet

ATEX Pumpadukt D S

Handling guideline

Storage Guideline

Oil & Petroleum Supply Chain Brochure

Carriers: solutions for your transfers

Solutions for Oil & Petroleum Supply Chain
Check out our dedicated video 

How can we help?

How can we help? Fill out the form and one of our skilled staff representatives will contact you as soon as possible.

Page 1 of 3