Brawler HPS Telehandler (Solid)
Brawler HPS (High Performance Solid) Telehandler tyres are designed to perform in demanding environments.
Brawler HPS (High Performance Solid) Telehandler tyres are the best choice to perform in demanding environments.
The PROSOFT line is designed to deliver an excellent ride, prolonging operating time for equipment which results in reduced equipment and operator fatigue.
The wide, flat tread design provides excellent stability and extended operating hours.
Main Benefits
• Excellent ride comfort
• Durable cut-resistant rubber compound eliminates downtime caused by flats andsidewall cuts
• Press on to flat-based wheels
• Deep lug tread design offers three times more wear than a pneumatic tyre
• Excellent traction
Download
Technical Data
Tyre Size | Alternative Metric Size |
Rim Size | Overall Diameter [mm] | Section Width [mm] | Tread Depth [mm] |
Load Capacity 10 km/h [kg] |
43x15-24 | 405/70-20 | 10.0-24 | 1.090 | 380 | 82 | 5.600 |
47x17-24 | 405/70-24 | 10.0-24 | 1.190 | 430 | 100 | 6.300 |
13.00-24 | - | 8.5-24 | 1.295 | 330 | 102 | 5.935 |
14.00-24 | 385/95-24 | 8.5-24 | 1.345 | 356 | 112 | 6.705 |
Product videos
Want to get in touch? Drop us a line and we’ll get back to you as soon as possible.