contactusurl /de-de/seals-and-profiles/search Keine Ergebnisse Animation is not fully supported in Internet Explorer versions item found items found item found german items found german von Suche Zeigt Weitere Informationen finden? Your Browser is outdated Händlerin Verteilerin Official Dealer Premium Partner Adressen Adressen Articles Regulatory Press Release,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml

Why silicone?

ill_protect_wg_rgb
Wide temperature resistance
Performs reliably from -60°C to +200°C (-76° F to +392° F), making it ideal for aerospace and automotive environments.
ill_protect_wg_rgb
Excellent UV & ozone resistance
Withstands outdoor exposure in construction and renewable energy applications.
ill_protect_wg_rgb
Non-reactive &
chemically stable
Suited to sensitive environments including food and beverage processing and cleanrooms and medical-grade applications.
ill_protect_wg_rgb
Long-term elasticity
Keeps its flexibility and sealing force over time, even under compression.
ill_protect_wg_rgb
Flame retardant options
Formulation available in formulations that meet fire safety standards for critical applications.
ill_protect_wg_rgb
Color & transparency options
Customizable for aesthetic or functional requirements.

Silicone material types

Hands bending a flexible white silicone profile to demonstrate its elasticity

What is HTV (High-Temperature Vulcanizing) silicone?

Close-up of transparent liquid silicone rubber flowing onto a smooth surface

What is LSR (Liquid Silicone Rubber)?

Our capabilities

Tubes_1
Compound formulation
Silicone compounds tailored to your performance requirements.
ill_gear_wg_rgb
Extrusion
Continuous profiles in a wide range of shapes, colors and lengths.
ill_gear_wg_rgb
HTV, LSR & multi-component molding
Compression and injection molding for precise parts and larger components.
ill_aftermarket_maintenance_wg_rgb
Secondary operations
Cutting and gluing to length.

Industries we serve

Weißer SUV fährt auf einer asphaltierten Straße mit grünen Bäumen und blauem Himmel im Hintergrund

Automotive niches

BAC_Industry_720x405_2026

Building & construction

FAB_Industry_720x405_2026

Food & beverage

REN_Industry_720x405_2026

Energy & renewables

Moderne elektrische Straßenbahn auf einer von Bäumen gesäumten Stadtstraße, als Beispiel für nachhaltigen öffentlichen Nahverkehr.

Rail & Mass Transit

Contact our team

Frantisek Skvrna, silicone expert at Trelleborg

Frantisek Skvrna

Sales Manager
Tel: +420 605 23 58 64
Petr Holomek portrait with Trelleborg background

Petr Holomek

Sales Manager
Tel: +420 494 770 513

Contact our team

Guido Spieske portrait with Trelleborg background

Guido Spieske

Sales Manager
Tel: +49 230 298 48517
Adrian Zawislak

Adrian Zawislak

Sales Manager
Tel: +49 230 298 48522

Wie können wir Ihnen helfen?

Wie können wir Ihnen helfen? Füllen Sie bitte dieses Formular aus und einer unserer Fachkräfte wird Sie so schnell wie möglich kontaktieren.

Seite 1 von 3