Components
Basic Equipment
Zertifikate
Technische Zulassungen, Patente, Qualitätsstandards


Packers are available in different sizes: S and L for lateral rehabilitation lengths of 280 mm/11 inch and 1180 mm/46.5 inch respectively. They can be converted into the dimension that is needed for the lateral connection (DN 50 - DN 200).
Usable for both, hot water or steam cure.

Push rods are available in different materials and lengths (1.5 m; 3.0 m)
LCR-B air push rods are equipped with safety coupler and lock.

The LCR-B control box controls the compressed air and the vacuum for the LCR-B packer.

Maximaldruck: 6 bar

In Übereinstimmung mit weltweit geltenden Standards.

In Übereinstimmung mit geltenden EG-Richtlinien.