Product Description
SAW Mounts Rectangular are also known as ’Sandwich’ mountings because they feature a rubber section sandwiched between plates of metal.
This arrangement allows a large difference between the compression and shear stiffnesses, thus providing the potential to ’tune’ a mounting system by rotating the mountings.
Typical applications:
- Low frequency machinery
- Vibratory screens
- Crushing equipment
- Engine mounts
Product Range
SAW Mount Rectangular
Product Data
| DRAWING NO. | PART NO. | TYPE | DIMENSIONS (mm) | MAX. LOAD (kg) | STIFFNESS (N/mm) | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| A | B | K | H | D | Ød | T | OFFSETS | COMPRESSION | SHEAR | COMPRESSION | SHEAR | |||
| SAW RECTANGULAR - PLATE FIXING | ||||||||||||||
| 31‑0322 | 10‑00658 | 45 | 89 | 57 | 108 | 43 | 63,5 | 11 | 5 | – | 180 | 50 | 895 | 36 |
| 10‑00659 | 60 | 360 | 75 | 1530 | 72 | |||||||||
| 31‑0242 | 10‑00648 | 45 | 146 | 57 | 168 | 43 | 127 | 11 | 5 | – | 450 | 120 | 1765 | 80 |
| 10‑00651 | 60 | 900 | 150 | 3408 | 160 | |||||||||
| 10‑00652 | 70 | 1050 | 150 | 6343 | 240 | |||||||||
| 31‑0285 | 10‑00656 | 45 | 14 | 57 | 168 | 43 | 127 | 11 | 5 | – | 275 | 150 | 767 | 72 |
| 10‑00657 | 60 | 546 | 150 | 1655 | 144 | |||||||||
| 051 18 004 | 96787 | 50 | 146 | 57 | 168 | 51 | 117,5 | 10,8 | 4 | 11 | 140 | 110 | 400 | 70 |
| 96788 | 60 | 280 | 190 | 800 | 130 | |||||||||
| 96789 | 65 | 306 | 200 | 870 | 150 | |||||||||
| 96790 | 75 | 470 | 220 | 1340 | 200 | |||||||||
| 051 18 723 | 49038296 | 65 | 295 | 112 | 322 | 90 | – | 14 | 8 | 800 | 550 | 2700 | 460 | |
| 051 18 002 | 96791 | 50 | 146 | 57 | 168 | 43,2 | 127 | 10,8 | 4 | – | 740 | 170 | 2740 | 130 |
| 96793 | 60 | 900 | 220 | 3330 | 200 | |||||||||
| 96792 | 70 | 1510 | 240 | 5590 | 240 | |||||||||
| 96794 | 75 | 1890 | 300 | 7000 | 380 | |||||||||
| 051 18 719 | 49002463 | 65 | – | 110 | 290 | 50 | 240 | – | 10 | 2500 | 580 | 12500 | 480 | |
| 17‑4058 | 10‑00141 | 40 | 118 | 148 | 148 | 52 | – | 13,5 | 5 | – | 2250 | 2,4 | 6000 | 115 |
| 10‑00142 | 60 | 4500 | 5,7 | 13000 | 250 | |||||||||
| 051 18 720 | 49002649 | 50 | 235 | 170 | 255 | 49 | 140 | 9 | 6 | – | 4100 | 400 | 20500 | 500 |
| 49002650 | 65 | 9800 | 750 | 49000 | 940 | |||||||||
| 17‑4059 | 10‑00143 | 40 | 136 | 166 | 166 | 63 | – | 13,5 | 6 | – | 3750 | 3,3 | 7505 | 140 |
| 10‑00144 | 60 | 7500 | 8,5 | 17200 | 320 | |||||||||
| 17‑4060 | 10‑00075 | 40 | 184 | 220 | 220 | 82 | – | 17 | 8 | – | 6000 | 6 | 10000 | 200 |
| 10‑00076 | 60 | 12000 | 12 | 20000 | 400 | |||||||||
| 17‑4061 | 10‑00077 | 40 | 270 | 310 | 310 | 120 | – | 22 | 10 | – | 15000 | 15,75 | 16000 | 340 |
| 10‑00078 | 60 | 30000 | 31,5 | 31000 | 700 | |||||||||
| DRAWING NO. | PART NO. | TYPE | DIMENSIONS (mm) | MAX. LOAD (kg) | STIFFNESS (N/mm) | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| A | B | K | H | ØD | ød | T | G | L | COMPRESSION | SHEAR | COMPRESSION | SHEAR | |||
| SAW RECTANGULAR - BOLT FIXING | |||||||||||||||
| 31‑0406 | 10‑00661 | 45°IRHD | 74.5 | 41 | 89 | 36 | 54 | 6.5 | 2.5 | M8 | 14 | 90 | 40 | 290 | 29 |
| 10‑00971 | 60°IRHD | 180 | 70 | 560 | 57 | ||||||||||
| 10‑00663 | 70°IRHD | 250 | 90 | 832 | 85 | ||||||||||
| 051 18 001 | 96796 | 45 NR 11 | 75 | 41 | 90 | 35.8 | 54 | 6.5 | 2.5 | M8 | 14 | 120 | 44 | 500 | 40 |
| 96797 | 50 NR 11 | 150 | 50 | 630 | 50 | ||||||||||
| 96798 | 60 NR 11 | 230 | 60 | 960 | 80 | ||||||||||
| 96745 | 70 NR 11 | 300 | 80 | 1250 | 110 | ||||||||||
Technical Drawing
SAW Mount Rectangular
Product Data
| DRAWING NO. | PART NO. | TYPE | DIMENSIONS (mm) | MAX. LOAD M (kg) | WEIGHT (kg) | ||||
|---|---|---|---|---|---|---|---|---|---|
| A | K | H | D | T | |||||
| 17‑4058 | 10‑00141 | 40 | 118 | 148 | 52 | 13.5 | 5 | 2250 | 2.6 |
| 10‑00142 | 60 | 4500 | |||||||
| 17‑4059 | 10‑00143 | 40 | 136 | 166 | 63 | 13.5 | 6 | 3750 | 4.1 |
| 10‑00144 | 60 | 7500 | |||||||
| 17‑4060 | 10‑00075 | 40 | 184 | 220 | 82 | 17 | 8 | 6000 | 9.2 |
| 10‑00076 | 60 | 12000 | |||||||
| 17‑4061 | 10‑00077 | 40 | 270 | 310 | 120 | 22 | 10 | 15000 | 27 |
| 10‑00078 | 60 | 30000 | |||||||