Key features & benefits
- Available in thicknesses ranging from 0.5 mm to 40 mm and widths from 1000 mm to 1600 mm (up to 2000 mm upon request)
- Sheets with or without fabric plies for added strength
- Smooth surfaces on one or both sides and textile patterns such as supergrip, finegrip, microgrip, and smooth
- Possible bonding layer, either with or without a CR layer (chloroprene rubber)
Type |
Elastomer |
Product - application |
Properties |
---|---|---|---|
A |
NR - natural rubber |
P40 orange red: food grade, used in food industry for gaskets that come into contact with food A35 black: dust sealing, used in cement plants for shredding stones as anti-dust cover A40 red or grey: non-staining, used for washers A65 black: non-staining, abrasion-resistant (max 120 mm3), smooth or fabric impression pattern |
- good elasticity and flexibility - high physical and mechanical values - resistant to diluted acids and bases, salt - not resistant to gasoline and oils |
B |
SBR - styrene butadiene rubber |
B55: used for cleaners B60 standard and W black: abrasion-resistant rubber B63 WL: abrasion-resistant (max. 55 mm3) B67 black: antistatic quality (max. 5000 Ω), used in gas work plants, lacquering plants, precision mechanical workshops for lining to prevent discharges of static electricity B70 grey: electric-insulation, 35kV and 50kV, used in electrical industry, in transformers for lining to prevent electrical conduction B75: high elasticity and hardness |
- quite good temperature resistance - good mechanical properties - resistant to diluted acids and bases, salt - not resistant to gasoline and oils |
C |
NBR - acrylonitrile rubber |
C60 blue: medium oil and grease resistant + food grade |
- good mechanical properties - resistance to vegetable and mineral oils - resistant to gasoline with not more than 30% aromats - low elasticity - weaker ozone existence |
CI IIR |
IIR - butyl, CI IIR - cyclobutyl rubber |
CI IIR45 black: resistant to acid and heat, used in chemical factories and water treatment plants for gaskets and tank coverings |
- good temperature resistance - good ozone existence - resistant to polar solutions - resistant to acids and bases - not resistant to gasoline and oils |
D or CR |
CR - chloroprene rubber |
CR layer for very good adhesion properties (used for drum lagging or other technical rubber sheets) |
- high physical and mechanical values - good ozone existence - resistant to aliphatic oils - not resistant to gasoline |
E |
EPDM - ethylene propylene rubber |
E60 black: ozone and heat resistant with or without EP ply, used in building industry in flooring installation and roof covering as gaskets, coverings, dilatations; rubber sheets with EP ply used production of agricultural machinery and wood processing industry as curtains for the machines or wood drying rooms |
- good temperature resistance - good ozone existence - resistant to polar solution |
Rubber lining and wear protection
Key features & benefits
- Dual functionality as protective linings for various applications
- Designed to safeguard against wear and corrosion
- Long-lasting durability for underlying constructions
- They shield equipment and surfaces from the damaging effects of friction
Designation |
Elastomer |
Color |
Hardness (Sh°A) |
Max. abrasion (mm3) |
---|---|---|---|---|
B75 | SBR | black |
73 | 110 |
B60 W |
NR/BR/SBR |
black |
60 |
90 |
A65 |
NR |
black |
65 |
120 |
B63 WL SUPRA | NR/BR/SBR | black |
64 | 40 |
Skirting boards and cleaners
Key features & benefits
- Our spillage prevention system with rubber skirting boards
- High-speed conveyor belt operations
- Reducing risks
- Extending equipment life
- Combined with regular cleaning using conveyor belt cleaners
- Our rubber sheets enhance efficiency, minimize downtime, and promote workplace safety
- Their use, along with proper cleaning practices, prevents material build-up, ensuring optimal performance and longevity of the conveyor system
Designation |
Elastomer |
Color |
Hardness (Sh°A) |
Properties |
---|---|---|---|---|
C65 |
NBR |
black |
68 |
oil and grease resistant |
A40 RED |
NR |
red |
40 |
non-staining and non-marking |
A35 |
NR |
black |
35 |
anti-dust protection |
Corrosion and chemical protection
Key features & benefits
- Powerful protection against corrosive substances
- Safeguarding your equipment from acids, solvents, alkalis, and other chemicals
Designation |
Elastomer |
Color |
Hardness (Sh°A) |
Properties |
---|---|---|---|---|
CI IIR45 |
CI IIR |
black |
45 |
acid and temperature resistant |
D68 |
CR/BR |
grey / black |
68 |
sea water and ozone resistant |
E67 |
EPDM |
black |
67 |
acid, ozone and temperature resistant |
Drum/pulley lagging
Key features & benefits
- Optimal friction and prevention of belt slipping is vital for smooth conveyor belt operation
- Specially developed rubber drum lagging ensures excellent friction by lining the drums
- Reliable adhesion to metal surfaces
Designation |
Elastomer |
Color |
Hardness (+/-5 Sh°A) |
Properties |
---|---|---|---|---|
B60 Y |
SBR |
black |
60 |
abrasion resistant |
C60 MOR BLUE |
NBR |
blue |
60 |
oil resistant and FDA approve |
C65 SB-KMOR |
NBR |
white |
65 |
fire resistant and FDA approved |
Rubber sheets for food processing industry
Key features & benefits
- Regular black rubber sheets are suitable for initial stages
- Special food grade rubber sheets are required for later processing
- Variety of food grade rubber sheets to cater to the specific needs of the food processing industry
Designation |
Elastomer |
Color |
Hardness (Sh°A) |
Properties |
---|---|---|---|---|
B60 CARRYWHITE |
SBR/EPDM |
white |
60 |
skirt boards and cleaners |
B60 CARRYGREEN |
SBR/EPDM |
green |
60 |
skirt boards and cleaners |
Rubber sheets for electrical insulation
Key features & benefits
- Rubber as a good insulator and is suitable for use in the electrical industry.
- Special product used for rubber lining – B70 prevents electrical conductivity in two strengths: the first approved up to 35kV and the second approved up to 50kV.
- Produced in grey rubber according to SIST EN 60243-1:2001 standard
Designation |
Elastomer |
Color |
Hardness (Sh°A) |
Properties |
---|---|---|---|---|
B70 |
SBR |
grey |
70 |
power stations, transformers |
Fire resistant and antistatic protection rubber sheets
Designation |
Elastomer |
Color |
Hardness (Sh°A) |
Properties |
---|---|---|---|---|
B62K |
SBR/BR |
black |
63 |
close conveyors, steel factories, foundries, fire resistant drum lagging |
B67 |
SBR |
black |
67 |
gas companies, paint shops |
Rubber sheets for gaskets, sealing systems
Designation |
Elastomer |
Color |
Hardness (Sh°A) |
Properties |
---|---|---|---|---|
C70 |
NBR |
black |
68 |
oil and grease resistant |
P40 |
NR |
red |
40 |
gaskets in food processing industry |
A35 |
NR |
black |
35 |
anti-dust protection |
Technical rubber sheets
Guide for stocking, installation and maintenance of plasterboard belts