CRYOLINE LNG

Cryoline by Trelleborg
Cryoline LNG hoses enable to consider FLNG projects for harsh environmental conditions. Unlike side by side LNG transfer, this solution enhances safety, operability and availability of the FLNG facilities by increasing the distance between the vessels.
Solutions for floating LNG Terminals
To global FLNG operators who want to maintain the utmost levels of safety and give increased flexibility to LNG production, Trelleborg Oil & Marine Hoses is your global partner delivering high-performing, innovative and qualified solutions to enhance overall efficiency of FLNG terminals.

Re-think LNG Transfer

ill_service_bg_rgb
Cost Saving
ill_coated_systems_bg_rgb
Improved Operability
ill_gear_bg_rgb
Quick installation
ill_assembly_point_bg_rgb
Safe Technology
ill_installation_bg_rgb
System tested

Technical Features

ill_marine_equipment_bg_rgb
For submarine, floating or aerial configurations
ill_consent_bg_rgb
EN 1474-2 Type approved
ill_service_bg_rgb
Dedicated hose in hose design
ill_assembly_point_bg_rgb
Integrated monitoring system
ill_aftermarket_maintenance_bg_rgb
Operating pressure up to 20 bar
ill_gear_bg_rgb
Diameter from 150mm (6'') to 500mm (20'')

Downloads

API Q1 Certificate

¿Cómo podemos ayudarle?

¿Cómo podemos ayudarle? Complete el formulario y uno de nuestros expertos representantes se pondrá en contacto con usted lo antes posible.

Página 1 de 3