The system for curing polyester resin-impregnated hose liners
The multifunctional system with perfectly matched modules for curing UV light reactive, polyester resin impregnated hose liners.
Numerous configuration options offer adaptability to virtually all tasks for pipe dimensions from DN 150 to DN 1800 for circular and egg-shaped profiles.
Boosters
Different boosters are available designed to extend the performance of the controllers:
- Booster Mini (9 x 650 Watt)
- Booster Medium (9 x 1000 Watt)
- Booster Pro (12 x 1000 Watt)
More booster are available on request
UV light sources
Various UV light sources for different tube cross sections and shapes including egg profile geometries are available, tailored to the requirements and customer priorities.
- Equipped with front and backeye camera
- Offset arrangement of the wheels to avoid the formation of shadows
- Simple conversion for use in egg profiles
- Continuous performance monitoring of the UV lamps
- Light source dimensions adaptable to any liner diameter
- Service life of the emitters optimized thanks to double-piston technology
- Electronic blower control
Deflection rollers
End caps
Innovative end caps (packers) are used to seal the liners. Trelleborg has all the necessary connections and their design makes them highly versatile:
- Innovative end cap technology
- The cap is sealed when pressure is applied to the liner
- Quick changing is possible
- Circular profile cross-sections from DN 150 to DN 1600
- Egg-shaped sections from DN 400/600 to DN 1200/1800
UV Doc Logging
The UV doc not only saves the recorded data as a list protocol and separate video file, but also records all relevant curing data including video files as a curing project. This means that all quality-relevant curing steps can be viewed 1 to 1 on the separate UV doc player.
- Parallel data & movie recording
- Project management
- All data in one project
- Video recording
- Highest clarity
- Excel tables
- List logs
- No data search
- Line charts
- Data export