Grommets -

Cable Grommets

Trelleborg Singlegates are cable grommets with various design for leading through both low and medium power current cables as well as various types of tubings. They are suitable for indoor and outdoor applications and available for both PG-and mm-openings.Trelleborg Singlegates are available in many different polymers with different characteristics, such as weather, UV-and ozone resistance, oil resistance and ROHS compliance. Models VET and GET are traditional double seal design whereas T-VET and T-GET are new design which also can be used as sealing plug. Both these designs give absolute protection against dust and strong jets of water and also against effects of immersion between 15 cm and 1 m (IP67).

2Items

Showing 0 of 2 products

Load More
Trelleborg expert Kimmo

Meet the expert!

Kimmo Ilen