Overview
eMPX provides pilots with a toolkit to plan, share, review, update and manage exchanges, meeting and supporting not only port industry operational procedures but also increasing regulatory demands.
Backed by years of hands-on experience with eMPX software, industry-wide involvement and feedback from pilots the eMPX is your professional Master-Pilot exchange application of choice.
eMPX features are built on knowledge and experience from active pilots, port services and various actors in the pilotage sector, meaning this solution is for industry, by industry.
Software/ Features
Plan
Using the dedicated pilot-designed eMPX user interface, the pilot prepares knowing that this will create the optimal foundations for a better shared mental model and one that will progressively strengthen over its use.
Share
With the eMPX prepared it can be easily shared with the master via email, containing a web-link and/or pdf-attachment. You can also include other information for the master to be better prepared in advance.
Review and Update
Pilotage time changed? With your prior planning already done, simply review the pilotage plan at any time and change or update the details manually or through the system integrations. No need to start all-over again.
Exchange
Using your mobile device (any OS), the Pilot takes the Master through the updated plan. Focusing on critical factors, possible changes and verification and confirmation of a shared understanding of the plan.
Archive
With the pilotage complete, you can make notes and archive the pilotage. It is then stored safely in the cloud for later reference, should this be required. Done fully automatically, you’ll never lose a paper MPX plan again.
Benefits
Professional, easy-to-use application for the mater-pilot exchange
Standardize pilot practices across operations
Improve safety outcomes and reduce incidents in ports
Improve communication between pilot and captain
Available on all devices including web and mobile
Applications/ Markets
- Ports
- Marine Pilots
- Marine Operators