Applications
Twin welding hose specially developed for Oxygen and LPG (Butane/Propane).
Advantages
Flexible and light weight for easy handling.
Long, safe service life.
The cover is particularly resistant to atmospheric conditions (ozone and hot spots).
Flame resistant in case of flashback.
Very strong textile reinforcement giving high safety factor.
Clear branding showing gas symbol and date of manufacture.
Design
Overview
Inner tube
SBR-NBR/SBR, smooth, black,
Reinforcement
synthetic textile,
Cover
EPDM, blue and orange, smooth,
Temperature range
-30 to +80
Standard/Approval
ISO 3821.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)