Applications
Low pressure steam hose.
Design
Overview
Inner tube
synthetic EPDM rubber, smooth, black,
Reinforcement
synthetic textile,
Cover
synthetic EPDM rubber, fabric impression, black,
Temperature range
-30 to +164
Electrical properties
R<1MΩ/lg.
Standard/Approval
EN ISO 6134:2017 type 1 class A.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)