Applications
For hot water cleaning in food processing plants with possible occasionnal use with steam up to 160°C.
Advantages
Highly flexible.
Specially adapted to keep round on reels.
Contains no phthalate.
Design
Technical drawing
Overview
Inner tube
food grade quality EPDM, smooth, white,
Reinforcement
synthetic textile,
Cover
weather resistant EPDM, smooth, blue,
Temperature range
-30 to +160
Standard/Approval
EU regulations No. 1935/2004, 2023/2006.
FDA regulation No. 21 CFR 177.2600.
French legislation.
All relevant migrations tests (France and FDA) were performed by the French institute of Poitiers (IANESCO) and confirmed compliant.
FDA regulation No. 21 CFR 177.2600.
French legislation.
All relevant migrations tests (France and FDA) were performed by the French institute of Poitiers (IANESCO) and confirmed compliant.
Additional information
Please refer to our cleaning guidelines, available upon request and from our website.
Couplings Fittings
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)
Watch our Solutions for Wine and alcohols
Check out our dedicated video