Applications
Suction and discharge of virtually all corrosive chemicals: strong acids, high aromatic solvents, chlorinated or oxygenised solvents, aromatic hydrocarbons, etc.
For road and rail tankers, unloading bays, as well as mobile or fixed installations in chemical works and associated industries.
Advantages
A versatile hose for a wide range of chemicals.
Very good mechanical strength.
Hose construction gives excellent bending radius.
Inner tube in accordance with american regulation FDA 21.CFR.177.1520.
Smooth tube for easier washing out (up to 140°C during 30 minutes).
Cover has excellent resistance to ageing, atmospheric conditions and ozone as well as optimum resistance to abrasion and chemicals.
Can be fitted with many types of couplings.
Can also be used for transfer of aqueous, acidic, alcoholic or fatty foods.
Design
Technical drawing
Overview
Inner tube
chemical resistant UPE (ultra high molecular weight polyethylene), smooth, black,
Reinforcement
synthetic textile with embedded steel helix,
Cover
chemical and weather resistant EPDM, fabric impression, black,
Temperature range
-40 to +100
Electrical properties
conductive UPE tube and rubber cover, R≤1MOhm/lg.
Standard/Approval
EU regulations No. 1935/2004, 2023/2006, 10/2011.
FDA regulation No. 21 CFR 177.1520.
EN 12115.
FDA regulation No. 21 CFR 177.1520.
EN 12115.
Additional information
This hose has been checked and approved by INERIS (french notified body) for use in ATEX areas.
ID>100 mm: not included in EN12115.
ID>100 mm: not included in EN12115.
Couplings Fittings
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)
Chemikler range
We are proud to introduce our rubber solutions for liquid chemicals. Whether for transfer in process or loading/unloading of truck, ships or trains, our solutions are designed to meet all your specific requirements and comply with relevant standard for maximum safety. Our range also covers composite hoses, convoluted stainless steel or PTFE assemblies.
Go to Chemical Products transfer
Go to Chemical Products transfer