Applications
Universal material handling hose for suction of shavings, sand, dust and powder, etc.
Applications include sawmills, chip board and wood veneer plants, fiberboard plants, etc.
Advantages
Light and flexible design with steel helix.
Good bending radius.
Especially useful when low weight and easy handling in combination with good abrasion resistance are valued.
Design
Technical drawing
Overview
Inner tube
wear resistant SBR/NR, smooth, black,
Reinforcement
synthetic textile with embedded steel helix,
Cover
wear and weather resistant SBR/NR, corrugated, black,
Temperature range
-40 to +90
Electrical properties
conductive tube and cover,
R<10^6Ω/m.
R<10^6Ω/m.
Additional information
OD measured on top of corrugation.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Solutions for Cement Industry
Check out our high performance solutions for Cement industry. High wear resistance rubber sheetings, a large range of rubber hoses for pneumatic conveying : Perfomer,Trellvac, Supervrac, the Scirocco II hose : the flexible airslide.