Applications
Water discharge.
Advantages
Coils flat for easy storage and handling.
Light weight.
Long length.
Wide range of diameters.
Design
Overview
Inner tube
PVC, smooth, black,
Reinforcement
synthetic textile,
Cover
PVC, smooth, blue,
Temperature range
-10 to +40
Additional information
Working pressure and bursting pressure mentioned are valid at +20°C.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)