Applications
Ideally designed for hydraulic pneumatic low pressure lines for robotic in automotive industries.
Used with push-on fittings at maximum working pressure of 16bar (250psi).
Not suitable for impulse pressure application.
Advantages
40, 80 and 100m delivered in one piece on wooden reel.
Very good abrasion resistance.
Flexibility, light weight and easy handling.
Free from silicone.
Design
Overview
Inner tube
oil resistant NBR/PVC, smooth, black,
Reinforcement
one textile braid,
Cover
abrasion, oil and weather resistant NBR/PVC, smooth, black,
Temperature range
, Air: -20°C/+110°C (peak +125°C).
Water: 0°C/+100°C (peak +110°C).
Hydraulic oils: -20°C/+70°C (peak +90°C).
Water glycol: -20°C/+70°C (peak +90°C)
Water: 0°C/+100°C (peak +110°C).
Hydraulic oils: -20°C/+70°C (peak +90°C).
Water glycol: -20°C/+70°C (peak +90°C)
Electrical properties
non-conductive inner tube, R>10^12Ω/m.
Additional information
40, 80 and 100m: delivered in one piece on wooden reel.
20m: delivered in coils with PE film on palet.
20m: delivered in coils with PE film on palet.
Couplings Fittings
Used with push-on fittings at maximum working pressure of 16bar (250psi).
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)
Downloads
Product Sheet
Product Sheet (PDF)