Applications
Heavy duty for ventilation, dust and fume extraction.
Especially suitable for mobile applications (sanitary installations without pressure: mobile home, boat, caravaning, stand, etc.) when continuous flexing is required.
Cables conduit.
Advantages
Robust and easy to handle.
Very good flexibility.
Semi-rigid impact resistant PVC helix.
Very smooth inner tube optimizing flow.
Outstanding resistance to weather conditions and most of industrial chemicals in the vapour phase at moderate concentration.
Fire resistant material.
Design
Technical drawing
Overview
Reinforcement
cold impact resistant embedded PVC helix,
Temperature range
-10 to +60
Standard/Approval
Fire resistant according to UL 94-V0.
Additional information
Technical data for working conditions at 20°C temperature.
Couplings Fittings
Standard: connexion by clamp.
Option: can be screwed into the couplings.
Option: can be screwed into the couplings.
Technical Specifications
ID (mm) | Wall thickness (mm) | OD (mm) | Working Pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
¤ Upon availability. * Tolerance on length: ± 1 % (ISO 1307 Standard)