TEGUFLEX® C YELLOW - Expansion joint - Trelleborg Fluid Handling Solutions - Trelleborg AB

TEGUFLEX®C YELLOW

Applications

Water, salt water, alkalis, mineral oils, vegetal and animal oils, oils aerosols, butane or propane gas, etc...

Advantages

Teguflex C is a rubber expansion joint of very flexible construction.
Because of its high convolution and the short building length, the expansion joint gets outstanding noise and vibration absorbing properties as well as a high expansion absorption in all directions.
The turnable flanges with threaded holes and the highly flexible bellow, makes the mounting of the expansion joint very simple.

Design

A wide range of moulded standard bellows up to 1000 mm with a large variety of rubber linings to meet almost all kinds of medium. 

Overview

Inner tube

Epichlohydrin (ECO), black, fluted

Reinforcement

synthetic textile

Cover

Epichlohydrin (ECO), black, smooth

Temperature range

-25°C to 90°C.

Couplings/Fittings

Zinc plated steel turnable flanges with threaded holes. Other material: stainless steel 316, hot-dip galvanized, EPOXY painting, etc. EN 1092 PN6/10/16- ASME B16.5 150lbs- DIN 28460 Aluminium- All other drilling on request.

Technical Specifications

ID (mm) PN Working pressure (bar) Bursting pressure (bar) Length (m) Effective cross sectional area Q (cm²) E (mm) F (mm) Compression (mm) Elongation (mm) Lateral (mm) Angular (°) Without support ring (BAR) With support ring (BAR) Incl. flange (kg) Compression (kg/cm) Elongation (kg/cm) Lateral (kg/cm) Article number Stock or min. order (m)

32

16

10.0

30

100

18

110

80

30

20

30

15

1

1

3

30

40

30

0380552

¤

40

16

10.0

30

100

18

110

80

30

20

30

15

1

1

3

30

40

30

0380553

¤

50

16

10.0

30

100

35

120

90

30

20

30

15

4

5

4

30

40

30

0380554

¤

65

16

10.0

30

100

56

135

108

30

20

30

15

1

1

5

30

40

30

0380555

¤

80

16

10.0

30

100

87

170

124

30

20

30

15

0

1

5

30

40

30

0380556

¤

100

16

10.0

30

100

130

180

152

30

20

30

15

0

1

6

40

50

40

0380550

¤

150

16

10.0

30

100

263

260

214

30

20

30

15

0

1

11

50

60

50

0380558

¤

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Expansion Joints Brochure

Expansion Joints Brochure (PDF)  

Download (pdf)

PED Certificate

PED Certificate (PDF)  

Download (pdf)

ACS Certificate

Certificate  

Download (pdf)

Expansion Joints Installation Guideline

Expansion Joints Installation Guideline (PDF)  

Download (pdf)

Expansion Joints Storage Guideline

Expansion Joints Storage Guideline (PDF)  

Download (pdf)