AP Blue - Water hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

AP BLUE

Water/Discharge Applications

Applications

Water discharge.

Advantages

Coils flat for easy storage and handling.
Light weight.
Long length.
Wide range of diameters.

Design

Technical drawing

Overview

Inner tube

PVC, black, smooth

Reinforcement

synthetic textile

Cover

PVC, blue, smooth

Temperature range

-10°C to +40°C.

Complementary information

Working pressure and bursting pressure mentioned are valid at +20°C.

Technical Specifications

ID (mm) Working pressure (bar) Bursting pressure (bar) Weight (kg/m) Length (m) Article number Stock or min. order (m)

25

10.0

30

0.24

50

0124652

200

35

10.0

30

0.3

50

0200935

40

10.0

30

0.35

50

0200939

45

10.0

30

0.4

50

0201333

50

8.0

24

0.48

50

0200943

63

7.0

21

0.54

50

0201335

200

70

7.0

21

0.62

50

0201337

75

7.0

21

0.75

50

0200949

100

6.0

18

1.05

50

0200955

150

4.0

12

1.8

50

0200959

200

2.0

7

2.1

50

0200952

200

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Industrial Maintenance

Brochure  

Download (pdf)

Cleaning Guideline

Guideline  

Download (pdf)

Handling Guideline

Guideline  

Download (pdf)

Storage Guideline

Guideline  

Download (pdf)

Related Products