VOLUDEC RED - Oil & Petroleum hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

VOLUDEC RED

Oil & Petroleum/Discharge Applications

Applications

For hose reels on road tankers for metered delivery of household and automotive fuel.

Advantages

A light weight, flexible hose, highly resistant to abrasion. Static electricity dissipated by conductive braid. Can be supplied ready fitted with swaged gun-metal couplings, sealing caps, or kink resisting spring wire guards. Hose assemblies are individually tested and can be supplied with a hydrostatic proof test certificate in accordance with the regulation.

Design

Technical drawing

Films

Download all available documents

Overview

Inner tube

oil and petrol resistant NBR/PVC, black, smooth

Reinforcement

synthetic textile, braided

Cover

oil and weather resistant NBR/PVC, red, smooth

Temperature range

-30°C to +55°C.

Electrical properties

built-in-wire for discharge of static electricity.

Standard/Approval

EN EN 1360:2013 type 1.

Complementary information

Fitted lengths upon request.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

35

±0.8

6.5

48

±1.0

16.0

48

110

1.11

50

5602765

600

35

±0.8

6.5

48

±1.0

16.0

48

110

1.11

60

5602766

600

38

±0.8

7.25

52,5

±1.0

16.0

48

115

1.39

50

5513199

600

38

±0.8

7.25

52,5

±1.0

16.0

48

115

1.39

60

5513200

600

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Oil and Petroleum Supply Chain Brochure

Oil and Petroleum Supply Chain Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)

Related Products