DOCKER - Oil & Petroleum hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

DOCKER

Oil & Petroleum/Oil Cargo

Applications

Heavy duty suction and discharge of petroleum products for dock side service, for refined products with aromatic content up to 50%.

Advantages

Smooth inner tube. Bursting pressure > 60bar. Low elongation to tensile load.

Design

Technical drawing

Films

Download all available documents

Overview

Inner tube

oil resistant NBR, black, smooth

Reinforcement

synthetic textile cords with embedded steel helix

Cover

oil and weather resistant CR, black, fabric impression

Temperature range

-20°C to +82°C.

Electrical properties

built-in conductive wire, R<0.5Ω/m (electrical discontinuity available on request).

Standard/Approval

EN 1765:2004 type S15 (supersedes BS 1435-1).

Couplings/Fittings

Manufactured with built-in flanges: fixed or swivel (ISO PN16, PN20 ASA150, etc.), slip-on, welding-neck RF or FF type. Other mechanical specifications (diameter, bursting pressure, etc.): on request.

Complementary information

Additional weight for flanges, consult us. HNBR liner available on request for hot oil up to 125°C in continuous service or 135°C in temporary service. FKM liner available on request for refined products with aromatic content up to 100% or hot oil at 150°C in continuous service or 200°C in temporary service.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Max. length (m) Length (m) Article number Stock or min. order (m)

75

±0.6

15.0

105

±3.0

15.0

60

0.9

500

6.1

20

0

HOCHH060075

¤

100

±1.6

15.5

131

±3.0

15.0

60

0.9

600

9.2

20

0

HOCHH060100

¤

152

±2.0

17.0

186

±3.0

15.0

60

0.9

850

13.2

13

0

HOCHH060150

¤

203

±2.0

16.5

236

±3.0

15.0

60

0.9

1100

19.1

13

0

HOCHH060200

¤

250

±2.4

16.5

283

±3.0

15.0

60

0.9

1350

23.0

13

0

HOCHH060250

¤

300

±5.0

17.5

335

±3.0

15.0

60

0.9

1600

30.6

13

0

HOCHH060300

¤

350

±5.0

17.5

385

±3.0

15.0

60

0.9

1850

35.4

12

0

HOCHH060350

¤

400

±5.0

20.5

441

±3.0

15.0

60

0.9

2150

47.1

12

0

HOCHH060400

¤

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Oil & Petroleum Supply Chain Brochure

Oil & Petroleum Supply Chain Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)

Related Products