BIOVAST - Food hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

BIOVAST

Food Industry/Transfer

Applications

For steam cleaning at temperatures up to +165°C and hot water washing in food processing plants. Also for transfer of hot liquid foodstuffs. Suitable for reel mounted applications.

Advantages

A hose specially designed for dairies, canneries, fish markets, etc. Highly flexible. A non staining cover compound. Resistant to animal and vegetable fats. Contains no phthalate.

Design

Technical drawing

Films

Download all available documents

Overview

Inner tube

food grade quality oil resistant NBR, white, smooth

Reinforcement

synthetic textile

Cover

oil and weather resistant NBR/PVC, blue, smooth

Temperature range

Water: -20°C to +100°C, WP=20bar. Saturated or superheated steam: +165°C/6bar

Standard/Approval

EU EU regulations No. 1935/2004, 2023/2006. FDA FDA regulation No. 21 CFR 177.2600. BfR German legislation: BfR recommendation XXI cat. 2. RF French legislation. All relevant migrations tests (France and FDA) were performed by the French institute of Poitiers (IANESCO) and confirmed compliant.

Couplings/Fittings

Specially designed fittings are available, please contact us for further information in order to get optimum connections.

Technical Specifications

ID (mm) OD (mm) Working pressure (steam) (bar) Bursting pressure (bar) Working pressure (water) (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

13

±0.8

23

±0.9

6

60

20

65

0.36

20

0200331

13

±0.8

23

±0.9

6

60

20

65

0.36

40

0200332

13

±0.8

23

±0.9

6

60

20

65

0.36

60

0071327

13

±0.8

23

±0.9

6

60

20

65

0.36

80

0200328

16

±1.0

26

±1.0

6

60

20

85

0.43

20

0200333

16

±1.0

26

±1.0

6

60

20

85

0.43

40

0200334

16

±1.0

26

±1.0

6

60

20

85

0.43

80

0200329

19

±1.0

31

±1.0

6

60

20

100

0.59

20

0200335

19

±1.0

31

±1.0

6

60

20

100

0.59

40

0200336

19

±1.0

31

±1.0

6

60

20

100

0.59

80

0200330

25

±1.0

37

±1.0

6

60

20

125

0.69

20

0200337

25

±1.0

37

±1.0

6

60

20

125

0.69

40

0200338

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Food Industry Brochure

Food Industry Brochure (PDF)  

Download (pdf)

Wines & Alcohols Brochure

Wines and Alcohols Brochure (PDF)  

Download (pdf)

Food Contact Certificate

Food Contact Certificate (PDF)  

Download (pdf)

TRELLEBORG Cleaning Guideline

TRELLEBORG Cleaning Guideline (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)

Product range