BIOCLEAN - Food hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

BIOCLEAN

Food Industry/Transfer

Applications

High pressure cleaning specifically for food industries. Can also be used for transfer of any liquid foodstuffs.

Advantages

Very flexible. Non-marking cover. Food grade quality white inner tube, oil resistant. Branding over red stripe for easy and quick identification. Contains no phthalate.

Design

Technical drawing

Films

Download all available documents

Overview

Inner tube

food grade quality oil resistant NBR, white, smooth

Reinforcement

synthetic textile

Cover

oil and weather resistant NBR/PVC, blue, smooth

Temperature range

-20°C to +100°C.

Standard/Approval

EU regulations No. 1935/2004, 2023/2006. FDA regulation No. 21 CFR 177.2600. German legislation: BfR recommendation XXI cat. 3. French legislation. All relevant migrations tests (France and FDA) were performed by the French institute of Poitiers (IANESCO) and confirmed compliant.

Couplings/Fittings

Specially designed fittings are available, please contact us for further information in order to get optimum connections.

Technical Specifications

ID (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

7,9

±0.5

15,9

±0.6

60.0

180

50

0.2

20

5026076

7,9

±0.5

15,9

±0.6

60.0

180

50

0.2

40

5026077

7,9

±0.5

15,9

±0.6

60.0

180

50

0.2

120

5026109

9,5

±0.5

18

±0.7

60.0

180

60

0.25

20

5026110

9,5

±0.5

18

±0.7

60.0

180

60

0.25

40

5026113

9,5

±0.5

18

±0.7

60.0

180

60

0.25

80

5026114

9,5

±0.5

18

±0.7

60.0

180

60

0.25

120

5026115

12,7

±0.6

22

±0.8

60.0

180

70

0.34

20

5012778

12,7

±0.6

22

±0.8

60.0

180

70

0.34

30

5513514

¤

12,7

±0.6

22

±0.8

60.0

180

70

0.34

40

5012779

12,7

±0.6

22

±0.8

60.0

180

70

0.34

80

5026111

12,7

±0.6

22

±0.8

60.0

180

70

0.34

120

5026112

15,9

±0.8

26,5

±1.0

60.0

180

80

0.48

20

5026079

15,9

±0.8

26,5

±1.0

60.0

180

80

0.48

40

5026080

15,9

±0.8

26,5

±1.0

60.0

180

80

0.48

80

5026081

15,9

±0.8

26,5

±1.0

60.0

180

80

0.48

120

5026116

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Food Industry Brochure

Food Industry Brochure (PDF)  

Download (pdf)

Wines & Alcohols Brochure

Wines and Alcohols Brochure (PDF)  

Download (pdf)

Food Contact Certificate

Food Contact Certificate (PDF)  

Download (pdf)

TRELLEBORG Cleaning Guideline

TRELLEBORG Cleaning Guideline (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)

Related Products