KLERIX - Drain sewer cleaning hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

KLERIX

Drain & Sewer Cleaning

Applications

For use in sewer cleaning water pressure applications.
Suitable for replacing hydraulic hoses used in this application.

Advantages

Abrasion and weather resistant cover compound.
Smooth cover, low friction.
Long lengths.

Design

Technical drawing

Films

Download all available documents

Overview

Inner tube

SBR, black, smooth

Reinforcement

steel, braided

Cover

SBR/NR, black, smooth

Temperature range

-30°C to +80°C.

Couplings/Fittings

Hydraulic coupling.

Complementary information

Delivered without couplings.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

13

±0.8

5.0

23

±0.8

200.0

500

70

0.45

40

0071107

13

±0.8

5.0

23

±0.8

200.0

500

70

0.45

60

0071108

13

±0.8

5.0

23

±0.8

200.0

500

70

0.45

80

0071109

13

±0.8

5.0

23

±0.8

200.0

500

70

0.45

100

0071110

13

±0.8

5.0

23

±0.8

200.0

500

70

0.45

120

0071111

19

±0.8

6.25

31,5

±0.8

200.0

500

95

0.82

40

5010435

840

19

±0.8

6.25

31,5

±0.8

200.0

500

95

0.82

60

0071113

840

19

±0.8

6.25

31,5

±0.8

200.0

500

95

0.82

80

0071114

19

±0.8

6.25

31,5

±0.8

200.0

500

95

0.82

100

0071115

19

±0.8

6.25

31,5

±0.8

200.0

500

95

0.82

120

0071116

25

±1.0

6.55

38,1

±1.0

200.0

500

110

1.14

60

0071117

1200

25

±1.0

6.55

38,1

±1.0

200.0

500

110

1.14

80

0071118

25

±1.0

6.55

38,1

±1.0

200.0

500

110

1.14

100

0071119

25

±1.0

6.55

38,1

±1.0

200.0

500

110

1.14

120

0071120

32

±1.2

6.95

45,9

±1.2

200.0

500

150

1.57

60

0071121

600

32

±1.2

6.95

45,9

±1.2

200.0

500

150

1.57

80

0071122

480

32

±1.2

6.95

45,9

±1.2

200.0

500

150

1.57

100

0071123

600

32

±1.2

6.95

45,9

±1.2

200.0

500

150

1.57

120

0071124

600

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Drain & Sewer Cleaning Brochure

Drain & Sewer Cleaning Brochure (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)