CHEMIKLER UPE - Chemical hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

CHEMIKLER UPE

Chemical & Corrosive Products/Transfer

Applications

Suction and discharge of virtually all corrosive chemicals: strong acids, high aromatic solvents, chlorinated or oxygenised solvents, aromatic hydrocarbons, etc.
For road and rail tankers, unloading bays, as well as mobile or fixed installations in chemical works, and associated industries.

Advantages

A versatile hose for a wide range of chemicals.
Very good mechanical strength.
Hose construction gives excellent bending radius.
Inner tube in accordance with american regulation FDA 21.CFR.177.1520.
Smooth tube for easier washing out (up to 140°C during 30 minutes).
Cover has excellent resistance to ageing, atmospheric conditions and ozone as well as optimum resistance to abrasion and chemicals.
Can be fitted with many types of couplings.

Design

Technical drawing

Overview

Inner tube

UPE (ultra high molecular weight polyethylene), black, smooth

Reinforcement

synthetic textile with embedded steel helix

Cover

chemical and weather resistant EPDM, black, fabric impression

Temperature range

-40°C to +100°C.

Electrical properties

conductive UPE tube and rubber cover, R≤1MOhm/lg.

Standard/Approval

EN EN12115. EU EU regulations No. 1935/2004, 2023/2006, 10/2011. FDA FDA regulation No. 21 CFR 177.1550.

Couplings/Fittings

Specially designed fittings are available. Please consult us.

Complementary information

This hose has been checked and approved by INERIS (french notified body) for use in ATEX areas. ID>100 mm: not included in EN12115.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

19

±0.5

6.0

31

±1.0

16.0

64

0.9

55

0.65

20

0061702

19

±0.5

6.0

31

±1.0

16.0

64

0.9

55

0.65

40

0061703

25

±0.5

6.0

37

±1.0

16.0

64

0.9

70

0.76

20

0060267

25

±0.5

6.0

37

±1.0

16.0

64

0.9

70

0.76

40

0060268

32

±0.5

6.0

44

±1.0

16.0

64

0.9

90

0.97

20

0061704

32

±0.5

6.0

44

±1.0

16.0

64

0.9

90

0.97

40

0061705

38

±0.5

6.5

51

±1.0

16.0

64

0.9

105

1.24

20

0061706

38

±0.5

6.5

51

±1.0

16.0

64

0.9

105

1.24

40

0070243

50

±0.7

8.0

66

±1.2

16.0

64

0.9

140

1.84

20

0060269

50

±0.7

8.0

66

±1.2

16.0

64

0.9

140

1.84

40

0060270

63

±0.8

8.0

79

±1.2

16.0

64

0.9

180

2.58

20

5513104

63

±0.8

8.0

79

±1.2

16.0

64

0.9

180

2.58

40

5513105

65

±0.8

8.0

81

±1.2

16.0

64

0.9

185

2.62

20

0061709

160

65

±0.8

8.0

81

±1.2

16.0

64

0.9

185

2.62

40

0061710

160

75

±0.8

8.0

91

±1.2

16.0

64

0.9

215

3.2

20

0060271

75

±0.8

8.0

91

±1.2

16.0

64

0.9

215

3.2

40

0060272

100

±0.8

8.0

116

±1.6

16.0

64

0.9

280

4.17

20

0061713

100

±0.8

8.0

116

±1.6

16.0

64

0.9

280

4.17

40

0061714

125

±1.0

10.0

145

±2.0

16.0

48

0.9

750

6.26

10

0070333

80

150

±1.0

11.0

172

±2.0

16.0

48

0.9

900

7.73

10

5011101

150

±1.0

11.0

172

±2.0

16.0

48

0.9

900

7.73

20

5011102

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Chemical Industry Brochure

Chemical Industry (PDF)  

Download

Food Contact Certificate

Food Contact Certificate (PDF)  

Download (pdf)

ATEX Certificate

ATEX Certificate (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)