Chemical & Corrosive Products/Transfer
Suction and discharge of corrosive chemicals: fuels, solvents, oils and corrosive chemicals except chlorine trifluoride, fluorine gas dry, oxygen difluoride and molten alkalis metals such as sodium.
For road and rail tankers, unloading bays as well as mobile and fixed installations in chemical, pharmaceutical, and allied industries.
Conveyed products are not spoiled (they keep clear and pure).
Smooth inner tube for maximum flow and easier washing out (with steam up to +150°C).
Inner tube in accordance with directives of American Food and Drug Administration (FDA).
Together with the built-in wire which is connected to the coupling, the cover will secure conductivity of electrical charges.
Hose construction gives an excellent bending radius.
Abrasion and chemical resistant cover.
Can be fitted with many types of couplings.
Technical drawing
chemical resistant FEP (Fluorinated Ethylene Propylene), white, smooth
synthetic textile with embedded steel helix
chemical and weather resistant EPDM, black, fabric impression
-40°C to +150°C.
built-in conductive wire, R≤10^2Ω/lg and conductive cover.
EN EN 12115.
Specially designed fittings are available, please contact us for further information in order to get optimum connections.
ID (mm) | Wall thickness (mm) | OD (mm) | Working pressure (bar) | Bursting pressure (bar) | Max. vacuum (bar) | Bending radius (mm) | Weight (kg/m) | Length (m) | Article number | Stock or min. order (m) |
---|---|---|---|---|---|---|---|---|---|---|
19 ±0.5 |
6.0 |
31 ±1.0 |
16.0 |
64 |
0.9 |
200 |
0.69 |
20 |
0060219 |
• |
19 ±0.5 |
6.0 |
31 ±1.0 |
16.0 |
64 |
0.9 |
200 |
0.69 |
40 |
0060220 |
• |
25 ±0.5 |
6.0 |
37 ±1.0 |
16.0 |
64 |
0.9 |
225 |
0.84 |
20 |
0060221 |
• |
25 ±0.5 |
6.0 |
37 ±1.0 |
16.0 |
64 |
0.9 |
225 |
0.84 |
40 |
0060222 |
• |
32 ±0.5 |
6.0 |
44 ±1.0 |
16.0 |
64 |
0.9 |
275 |
1.08 |
20 |
0060223 |
• |
32 ±0.5 |
6.0 |
44 ±1.0 |
16.0 |
64 |
0.9 |
275 |
1.08 |
40 |
0060224 |
• |
38 ±0.5 |
6.5 |
51 ±1.0 |
16.0 |
64 |
0.9 |
350 |
1.37 |
20 |
0060225 |
• |
38 ±0.5 |
6.5 |
51 ±1.0 |
16.0 |
64 |
0.9 |
350 |
1.37 |
40 |
0060226 |
• |
50 ±0.7 |
8.0 |
66 ±1.2 |
16.0 |
64 |
0.9 |
400 |
2.03 |
20 |
0060227 |
• |
50 ±0.7 |
8.0 |
66 ±1.2 |
16.0 |
64 |
0.9 |
400 |
2.03 |
40 |
0060228 |
• |
63 ±0.6 |
8.0 |
79 ±1.2 |
16.0 |
64 |
0.9 |
450 |
2.68 |
20 |
5513002 |
• |
63 ±0.6 |
8.0 |
79 ±1.2 |
16.0 |
64 |
0.9 |
450 |
2.68 |
40 |
5513003 |
• |
75 ±0.8 |
8.0 |
91 ±1.2 |
16.0 |
64 |
0.9 |
525 |
3.17 |
20 |
0060236 |
• |
75 ±0.8 |
8.0 |
91 ±1.2 |
16.0 |
64 |
0.9 |
525 |
3.17 |
40 |
0060237 |
• |
¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)