TRELLVAC HANDLER HD - Abrasive hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

TRELLVAC HANDLER HD

Evacuation and material handling hoses

Applications

Heavy duty working hose on vacuum cleaning trucks for use at the work site.

Advantages

Light and flexible with good wear resistance.
TRELLVAC Handler HD is a working hose for heavy materials when wear resistance is of highest priority.

Design

Technical drawing

Films

Download all available documents

Overview

Inner tube

wear resistant NR, black, smooth

Reinforcement

synthetic textile, woven fabric with embedded steel helix.

Cover

wear and weather resistant SBR/NR, black, corrugated

Temperature range

-30°C to +90°C.

Electrical properties

non conductive. The helix can be connected to couplings in both ends, Built-in conductive wire.

Complementary information

OD measured on top of corrugation.

Technical Specifications

ID (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

102

118

±1.6

5.0

15

0.9

400

3.1

20

5513135

102

118

±1.6

5.0

15

0.9

400

3.1

40

2227830

127

143

±1.6

5.0

15

0.9

500

3.8

20

5513136

127

143

±1.6

5.0

15

0.9

500

3.8

40

1580400

152

168

±2.0

5.0

15

0.9

600

4.55

20

5513137

204

225

±2.0

1.5

4.5

0.9

800

8.2

12

1869200

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Cement Industry Brochure

Cement Industry Brochure (PDF)  

Download (pdf)

Trelleborg Handling Guideline

Trelleborg Handling Guideline (PDF)  

Download (pdf)

Trelleborg Storage Guideline

Trelleborg Storage Guideline (PDF)  

Download (pdf)