ASPIVRAC S - Abrasive hose - Trelleborg Fluid Handling Solutions - Trelleborg AB

ASPIVRAC S

Evacuation & Material handling hoses

Applications

Industrial vacuum cleaning equipment for recovery of industrial waste (crushed minerals, sand, building site rubble, dust, shavings, etc.).
For fixed installations (centralized cleaning systems) or mobile installations (vacuum tankers).
Pneumatic suction or discharge of abrasive powder or granulated products (grains, cereals, cattle feed granules, etc.).

Advantages

Robust and easy to handle.
Excellent bending radius.
Can be manufactured with cuffed ends.
Good cover resistance to abrasion.

Design

Technical drawing

Films

Download all available documents

Overview

Inner tube

wear resistant NR, black, smooth

Reinforcement

synthetic textile cords with embedded steel helix

Cover

weather resistant NR, black, corrugated

Temperature range

-30°C to +80°C.

Electrical properties

conductive tube and cover, R<1MOhm/m.

Technical Specifications

ID (mm) Wall thickness (mm) OD (mm) Working pressure (bar) Bursting pressure (bar) Max. vacuum (bar) Bending radius (mm) Weight (kg/m) Length (m) Article number Stock or min. order (m)

50

±1.5

8.0

±1.0

66

±2.0

1.5

4.5

0.8

100

1.91

10

0061603

40

50

±1.5

8.0

±1.0

66

±2.0

1.5

4.5

0.8

100

1.91

20

0061604

60

±1.5

8.0

±1.0

76

±2.0

1.5

4.5

0.8

120

2.46

10

0122616

40

60

±1.5

8.0

±1.0

76

±2.0

1.5

4.5

0.8

120

2.46

20

0122624

40

70

±1.5

8.0

±1.0

86

±2.0

1.5

4.5

0.8

140

2.81

10

0122651

40

70

±1.5

8.0

±1.0

86

±2.0

1.5

4.5

0.8

140

2.81

20

0122699

40

75

±1.5

8.0

±1.0

91

±2.0

1.5

4.5

0.8

150

3.02

10

0061605

40

75

±1.5

8.0

±1.0

91

±2.0

1.5

4.5

0.8

150

3.02

20

0061606

80

±1.5

8.0

±1.0

96

±2.0

1.5

4.5

0.8

160

3.16

10

0061607

80

±1.5

8.0

±1.0

96

±2.0

1.5

4.5

0.8

160

3.16

20

0061608

90

±1.5

8.0

±1.0

106

±2.0

1.5

4.5

0.8

180

3.46

10

0061609

90

±1.5

8.0

±1.0

106

±2.0

1.5

4.5

0.8

180

3.46

20

0061610

100

±1.5

8.0

±1.0

116

±2.0

1.5

4.5

0.8

200

3.8

10

0061611

100

±1.5

8.0

±1.0

116

±2.0

1.5

4.5

0.8

200

3.8

20

0061612

110

±1.5

8.0

±1.0

126

±2.0

1.5

4.5

0.8

220

4.15

10

0061613

40

110

±1.5

8.0

±1.0

126

±2.0

1.5

4.5

0.8

220

4.15

20

0061614

125

±1.5

9.0

±1.0

143

±2.0

1.5

4.5

0.8

250

5.28

10

0061615

125

±1.5

9.0

±1.0

143

±2.0

1.5

4.5

0.8

250

5.28

20

0061616

150

±1.5

8.5

±1.0

167

±2.0

1.5

4.5

0.8

300

6.26

10

0061617

150

±1.5

8.5

±1.0

167

±2.0

1.5

4.5

0.8

300

6.26

20

0061618

200

±1.5

13.0

±1.5

226

±2.5

1.5

4.5

0.8

400

8.92

10

0061619

¤ Upon availability.
* Tolerance on length: ± 1 % (ISO 1307 Standard)

Downloads

Product Sheet

Product Sheet (PDF)  

Download

Cement Industry Brochure

Cement Industry Brochure (PDF)  

Download (pdf)

ATEX Certificate

ATEX Certificate (PDF)  

Download (pdf)

TRELLEBORG Handling Guideline

TRELLEBORG Handling Guideline (PDF)  

Download (pdf)

TRELLEBORG Storage Guideline

TRELLEBORG Storage Guideline (PDF)  

Download (pdf)