Product Description
The Cushymount benefits from large deflections, high load capacity and long service life. The product incorporates an integral adjustable buffer to limit horizontal and vertical movements of suspended equipment under shock loading, without the need for external devices such as links or buffers.
The mounting assembly consists of four bonded rubber to metal circular springs loaded in shear and compression, to give optimum load-deflection properties in both vertical and horizontal directions. The rubber spring elements are protected from physical damage and oil/fluid contamination by the robust S.G. iron castings in which they are housed.
The mounting assembly consists of four bonded rubber to metal circular springs loaded in shear and compression, to give optimum load-deflection properties in both vertical and horizontal directions. The rubber spring elements are protected from physical damage and oil/fluid contamination by the robust S.G. iron castings in which they are housed.
Cushymount High Load Capacity
Product number |
Nominal hardness |
Weight (kg) |
Static vertical stiffness (kN/m) |
Dynamic vertical stiffness (kN/m) |
Maximum Static load (kN) |
|
---|---|---|---|---|---|---|
17-1470 | 45 | 37 | 2450 | 2850 | 36,8 | |
17-1470 | 55 | 37 | 3530 | 4400 | 55 | |
17-1470 | 65 | 37 | 5200 | 7000 | 70,5 |
Cushymount Medium Load Capacity
Product number |
Nominal hardness |
Weight (kg) |
Static vertical stiffness (kN/m) |
Dynamic vertical stiffness (kN/m) |
Maximum Static load (kN) |
|
---|---|---|---|---|---|---|
17-1468 | 45 | 37 | 590 | 700 | 10,5 | |
17-1468 | 55 | 37 | 880 | 1160 | 15,7 | |
17-1469 | 55 | 37 | 1680 | 2060 | 27,5 |
Download the datasheet
Find out more about Trelleborg's Cushymount Solutions.