Equi-Frequency Large - Trelleborg IAVS

Equifrequency Large

Equifrequency Large Product Range

In common with the range of smaller Equi-Frequency mounts, these heavy duty parts have substantially the same stiffness in all directions and are designed to meet the shock requirements of BR8470 (UK MOD). 

With two sizes of mounts produced in two rubber compounds, it is possible to support static loads from 40 to 215kN. Parts are available with ferrous and non magnetic metal parts. 
Rubber sections are protected with an MOD approved protective lacquer to reduce oil and ozone attack.

Technical Specification


Product
no.

A


Mass Weight
kg
Rubber
Hardness
Load, Fz
kN
Static Stiffness
kN/mm 
 Dynamic Stiffness
kN/MM
17-1472 346  305  152  31  45  40  2,45  2,82 

   

60

74 4,6  6,0 
17-1544 570  500  283  192  45  115  8,0  9,3 
          60  215  14,2  18,5 



technical drawing
EQ large Spring characteristics

Downloads

Contact us

For further information on our products and solutions please contact our team using the form below,

Contact Trelleborg

Contact us to arrange a meeting or demonstration

*
*
*
*
*