Chevron Product Range - Trelleborg IAVS

Features

Applications

Freight vehicles

Locomotives

High speed passenger coaches

Metros

Technical Specifications

Chevron Springs - 90 Degree Angle

Product No
17-1085 17-1084 17-1211 17-0424 17-1344 17-0375

Vertical Load

 (kN)

19

24

27

19

27

35

Vertical Deflection   (mm) 11  11 11  19  19  25 
Vertical Stiffness  (kN/mm) 1.7 2.1  2.4 1.0  1.4  1.4 
Lateral Stiffness   (kN/mm)
2.1  5.0  1.1  3.9  2.5 
Longitudinal Stiffness  (kN/mm)
8 11  14  10 
Installed Angle  (α°) 40 40
40
40
40
40
Dimension A  mm 112 152  190  127  165  200 
Dimension B
 mm
14.3 14.3  14.3  29  29  32 
Dimension C
 mm
125 165  203  178  152  216 
Dimension D
 mm
91 91  91  88  88  113 
Dimension E
 mm
110 110
110
126 126 209
Dimension F
 mm
84 84  84  76  76 121 
Mass weight  (kg) 2.5 3.4  4.2  3.6  4.6  7.6 

Chevron Springs - 106 Degree Angle


Product  No
17-1964
17-2167 17-1083 17-1593 17-1963 17-1760  17-1453
17-1153

 Vertical Load

 (kN)

25

58

82

94

32

41

63

90

 Vertical Deflection
 (mm)
33 34  34  41  43  45  45  45 
 Vertical Stiffness
 (kN/mm)
0.7  1.7  2.4  2.3  0.8  0.9  1.4  2.0 
 Lateral Stiffness
 (kN/mm)
1.25 3.8  7.2  10  1.5  4.2  7.6  7.0 
 Longitudinal Stiffness
 (kN/mm)
13.5 18  33  46  12  10  19  32 
 Installed angle  (α°) 22 22
22
22
22
22
22
22 
 Dimension A  (mm)
185 165  197  227  169  188  227  203 
 Dimension B
 (mm)
 48 48  48  48  38  29  44  64 
 Dimension C
 (mm)
 229 216  248  270  223  282  301  273 
 Dimension D
 (mm)
 104 115  115  130  125  150  150  150 
 Dimension E
 (mm)
 130 231  231  265  176  252  273  252 
 Dimension F
 (mm)
 100 152  152  175  132  152  157  152 
 Mass weight  (kg)
 6 13.3  15.4  17  19  22.7  21 

Chevron Springs - 120 Degree Angle

Product No Vertical Load 
(kN)
Vertical Deflection 
(mm)
Vertical Stiffness 
(kN/mm)
Lateral Stiffness 
(kN/mm)
Longitudinal 
Stiffness 
(kN/mm)
Installed angle (α°)
Dimension (mm) Mass
weight (kg)
 A  B  C  D  E

17-1610

35

21

1,7

3,5

25

22

181

23  210  64  159  116 

4,6

17-1866 33  30  1,1  3,6  16  22  176  30  216  88  192  143  8,3 
17-0888 39 30  1,3  3,1  25  22  138  30  178  88  192  143  8,2 
17-0508  55  30  1,8  3,7  30  22  176  30  216  88  192  143  10,4 
17-2023  35  31  1,15  2,6  24  260  60  269  110  136  120  11 
17-1747  26  32  0,8  0,7  0,9  22  200  50  213  95  120  115  5,5 
17-1525  35 32  1,2  2,0  13  22  225  62  260  95  140  120  7,0 
17-2057 40 35  1,1  2,6  1,2  30  262  68  262  147  202  130  12 
17-2085  47  36  1,3  3,2  16  24  225  50  255  93  150  145 
17-1676  24  40  0,6  1,0  22  251  65  260  109  130  138 
17-1371  32 40  0,8  3,0  10  22  146  40  197  115  203  143  12,3 
17-0885  40  40  1,0  2,0  17  22  127  40  178  115  203  143  8,3 
17-1727  40 40  1,0  1,5  20  22  169  38  223  116  181  132  8,6 
17-1376  48  40  1,2  1,8  26  22  194  38  248  116  181  132  9,8 
17-1331  56  40  1,4  3,0  27  22  165  40  216  116  223  165  10,5 
17-1467  56  40  1,4  4,6  24  22  200  40  255  116  223  165  13,5 
17-1001  84  40  2,1  3,6  37  22  191  40  241  116  203  143  127 
17-1574  31  51  0,6  1,8  22  178  57  241  149  202  116  11,1 
17-1457  56  51  1,1  3,0  13  22  253  90  318  149  202  116 16 
17-1151  61  51  1,2  1,6  23  22  178  57  241  149  202  116  11,8 
17-1786  56 56  1,0  3,7  13  22  240  82  266  162  244  160  18,6 

Chevron Springs - 140 Degree Angle


Product  No
17-2003
17-2185 17-1621

 Vertical Load

 (kN)

47 32 62
 Vertical Deflection
 (mm)
69 71 78
 Vertical Stiffness
 (kN/mm)
0.6 0.45 0.8
 Lateral Stiffness
 (kN/mm)
0.25 0.35 0.4
 Longitudinal Stiffness
 (kN/mm)
3.2 1.7 6.5
 Installed angle  (α°) 26 26 22
 Dimension A  (mm)
280 280 280
 Dimension B
 (mm)
114 114 123
 Dimension C
 (mm)
271 271 230
 Dimension D
 (mm)
200 200 198
 Dimension E
 (mm)
208 208 230
 Dimension F
 (mm)
204 207 226
 Mass weight  (kg) 21 21 25.5

Spring Characteristics

The three types of flexibility are shown here. Springs are fitted inclined at an angle to the vertical axis, loading the rubber layers in shear and compression. Vertical deflection, load and all stiffnesses refer to two Chevron springs at one axlebox. 

chevron technical diagram
Chevron Spring Characteristics

Downloads

Chevron Datasheet

 

Download (pdf)

Contact us to arrange a meeting or demonstration

*
*
*
*
*