Compactor Shear Range - Trelleborg IAVS

Shear Mount

Compactor Shear Mount

The compactor shear mount supports high compressive loads with low shear stiffness. They are suitable for the suspension of vibratory compactor drums on compactor roller vehicles and vibratory screen equipment. 

Compactor shears benefit from high tensile strength due to the bonding of superior grade rubber compounds to steel mounting plates. They can be deployed in pairs at an angled arrangement, loaded in combined compression and shear, to optimize vibration isolation performance.  

Technical Specifications

Compactor Shear Mount Small


Type Part number
Dimensions in mm
Compression Shear Weight 
(kg)
A B K L H d t Max load (kg)
Deflection (mm) Max load (kg)
Deflection (mm)
BR 3,00-45 20,01038-01


100 63 M12
180 3,0 85  9,0  0,35 
BR 3,00-55
20-01039-01


100 63 M12
275 3,0 125  9,0  0,35 
BR 3,00-60  20-01040-01


100 63 M12
340 3,0 155  9,0 0,35



Compactor Shear Mount Medium


Type Part number
Dimensions in mm
Compression Shear Weight 
(kg)
A B K L H d t Max load (kg)
Deflection (mm) Max load (kg)
Deflection (mm)
2"-55 10-01798-01 100 85 120 110 60 11 5 670 9 70  7,5  1,1 
2"-60
10-01618-01 100 85 120 110 60 11 5 840 9 90  7,5  1,1 
2"-65  10-01619-01 100 85 120 110 60 11 5 1010 9 100  7,5  1,1 



Compactor Shear Mount Large


Type Part number
Dimensions in mm
Compression Shear Weight 
(kg)
A B K L H d t Max load (kg)
Deflection (mm) Max load (kg)
Deflection (mm)
3"-55 10-00067-01 146 146 182 182 76 13 7,5 2000 11 220  13  3,4 
3"-60
10-00065-01 146 146 182 182 76 13 7,5 2500 11 280  13  3,4 
3"-65
10-00066-01 146 146 182 182 76 13 7,5 3000 11 340  13  3,4 



Technical Drawing
Shear compactor spring characteristics

Downloads

Contact us

For further information on our products and solutions please contact our team using the form below,

Contact Trelleborg

Contact us to arrange a meeting or demonstration

*
*
*
*
*

Related Products