High-pressure rotary shaft seal for chemical processing: Turcon® Variseal® PS
<p>High-pressure rotary shaft seals designed for severe service conditions are featured in this video.Specifically developed for chemical processing applications, Variseal&reg; PS gives superior sealing. Compatible with virtually all chemicals, the seal has ultra-low leach out with no outgassing. It is suitable for piston, rod, face, rotary, reciprocating and static situations in medical, semiconductor and specialized chemical processing.