contactusurl /sv-se/waterinfrastructure/search Inga resultat Animation is not fully supported in Internet Explorer versions item found items found item found sidor av Sök Visar På denna sida Your Browser is outdated Återförsäljare Distributör Official Dealer Premium Partner adresser adresser Articles Regulatoriskt pressmeddelande,Regulatory press releases only EG. Food Hoses conformity evolution Webinar Selector Button
Is Required.
decodedHtml

Spraypoxy pipe coating solution

Benefits of pipe coating

A thumbs-up icon, visually representing high quality associated with the pipe coating equipment

Fixes even the most challenging pipes

A watch icon, symbolizing quicker, more efficient work or time-saving benefits offered by the equipment

Quick to move around and apply

Icon, featuring a handshake, showing customer-friendly service—residents stay home during fast, one-day apartment renovations

Customer friendly for residents

Icon showing cost-efficiency through low material costs and reduced labor time.

Cost effective

Icon, featuring a checkmark within a circular arrow, showing easy-to-use machines—no need to open walls or floors during repairs.

Extremely easy to use

Icon, featuring a recycling symbol, showing eco-friendly repairs—no dust or hazardous waste with Spraypoxy coating

Environmentally friendly

Our offerings for pipe coating

The Spraypoxy Midicoater pipe coating equipment

Equipment and pipe coating machines

Three different spraypoxy sprays

Supplies and pipe coating chemicals

An operator conducting pipe rehabilitation using the Trelleborg Spraypoxy system

Pipe coating trainings

Hur kan vi hjälpa dig?

Hur kan vi hjälpa dig? Fyll i formuläret så kontaktar en av våra kunniga medarbetare dig så snart som möjligt.

Sida 1 av 3