contactusurl/sv-se/seals/searchInga resultatAnimation is not fully supported in Internet Explorer versionsitem founditems founditem foundsidoravSökVisarPå denna sidaYour Browser is outdatedÅterförsäljareDistributörOfficial DealerPremium PartneradresseradresserArticlesRegulatoriskt pressmeddelande,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
Seal-Glide® is a specially formulated surface treatment that offers improved benefits when compared to standard PTFE-based coatings, delivering optimal performance on a nanoscale by using an innovative thin-film process. Meets the biocompatibility requirements of ISO 10993-5 and USP 87 and compliant with EC 1935:2004. Conforms to US FDA CFR 21, 175.300.