contactusurl/sv-se/seals/searchInga resultatAnimation is not fully supported in Internet Explorer versionsitem founditems founditem foundsidoravSökVisarPå denna sidaYour Browser is outdatedÅterförsäljareDistributörOfficial DealerPremium PartneradresseradresserArticlesRegulatoriskt pressmeddelande,Regulatory press releases onlyEG. Food Hoses conformity evolution WebinarSelector Button
The primary function of any coating is to improve the friction
characteristics of an elastomer seal. In addition, colored coatings
enable effective differentiation of seals and 100 percent detection in
production and assembly process.